Catalog No. : VLLC-200-6NW45-SSB
Description: EHV BOLTED TWIN 2000KCM TO 6HNP@45
UPC: 783786979226
Aluminum Bolted Terminal, Two Cables to Flat at 45 Degrees, Extra High Voltage, 6 Hole, 4 X 6 pad, SSB - Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut, 1750-2000 AAC, 1590(54/19)-1780(84/19) ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |