Catalog No. : VLLC-125E15-4NN
Description: EHV AL BOLTED TERMINAL CONNECTOR
UPC: 75114314220
Extra High Voltage, Aluminum Bolted Terminal Connector, for two cables to a 4 hole 4 inch pad, cable spacing 15 inches, Conductor 1000-1272 AAC, 954-1113 ACSR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |