text.skipToContent text.skipToNavigation

Catalog No. : VL-M-4NN

Description:  VL-M-4NN

UPC: 783786757725

Aluminum, Bolted Terminal for Tube to Flat, 3-1/2 inch IPS Pipe, 4 x 4 inch 4-Hole Pad. Pipe Side Pad - 5 inch X 8 inch. 5/8 inch Bolt, Overall Length 9-1/2 inches, 3/4 inch Thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant