text.skipToContent text.skipToNavigation

Catalog No. : VK3-250E12-5

Description:  TRIFURCATING BUS SUPPORT

UPC: 783786036332

Aluminum Cable Bus Support for Bundled Conductor Bus Support. Trifurcating. 3 Cables. Conductor Aluminum 2300-2500, ACSR 2167(22/7)-2156(84/19). Spacing 12 inch, 5 inch Bolt Circle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

AL 2300 to 2500 kcmil , 2167(22/7) to 2156(84/19) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac