text.skipToContent text.skipToNavigation

Catalog No. : VK2-200E6-5

Description:  EHV WELDED SUBSTATION CONN

UPC: 783786959204

230 kV, Corona Free Bus Support, 2 inch X 2000 MCM ASC Spaced at 6 inches Centers on 5 inch Bolt Circles
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant