text.skipToContent text.skipToNavigation

Catalog No. : VK2-143E4-5-BC

Description:  EHV CABLE SPACER 5IN BC

UPC: 783786828760

Aluminum Cable Bus Support for Bundled Conductor Bus Support. Conductor Aluminum 1272-1431, ACSR 1192.5(45/7)-1272(54/19). Spacing 4 inch, 5 inch Bolt Circle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

AL 1272 to 1431 kcmil , 1192.5(45/7) to 1272(54/19) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac