text.skipToContent text.skipToNavigation

Catalog No. : VK2-110E8-5

Description:  VK2-110E8-5

UPC: 783786757527

Aluminum Cable Bus Support for Bundled Conductor Bus Support. Conductor Aluminum 954-1100, ACSR 795(30/19)-954(54/7). Spacing 8 inch, 5 inch Bolt Circle.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

AL 954 to 1100 kcmil , 795(30/19) to 954(54/7) ACSR kcmil

Material

Aluminum

Classifications

Brand Name

Homac