Catalog No. : VK2-110E10-5
Description: BUS SUPPORT CABLE SPACER
UPC: 783786055906
Aluminum Cable Spacer, Bus Support, for High Voltage, Cable Bus Support for Bundled Conductor Bus Support, 5 inch Bolt Circle, 10 inch Center Cable to Center Cable, Conductor Aluminum 954-1100, ACSR 795(30/19)-954(54/7).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |