text.skipToContent text.skipToNavigation

Catalog No. : VJC038-30

Description:  VACUUM JACKETED STL COND 3/8X 30ME

UPC: 786210882697

3/8 inch X 30 M, Vacuum Jacketed Steel Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Design with Dimensions that Will Accept Standard Liquidtight Fittings

Application

Where a Tight Bend Diameter is Needed and In Dynamic Use Such As Machining Centers and Robotics

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

3/8 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/8 inch

Outer diameter

17.2 mm

Inner diameter

16.43 mm

Material

Steel

Bending radius, static

25.4 mm

Weight

0.16 kg/m

Colour

Black

Documents/Support Tools

Sales Drawing

Click here