text.skipToContent text.skipToNavigation

Alternate Catalog No. : VID 10-80-90

Catalog No. : VID10-80-90

Description:  SUBSTATION CONNECTOR

UPC: 783786031054

Bronze, Stud Connector, Stud to Cable at 90 Degrees, 1-1/2 inch Stud Size with 12 Threads, Cable Size 500-800, Cable Diameter .813 - 1.031 inches, 2-5/8 inch X 2-3/8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac