Catalog No. : VID-6-60R-SS
Description: CU STUD CONNECTOR
UPC: 75114386845
Bronze Bolted Substation Stud Connector (Straight) - Stud to Cable - 1-1/8 inch-12 thread Stud to 4-600 MCM Copper. Includes (6) Stainless Steel 3/8-16 X 2 inch Bolts, (6) Stainless Steel Nuts, and (6) Flat and Belleville Stainless Steel Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Stainless Steel Hardware |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |