Catalog No. : VID-6-60-90S
Description: BRZ STUD CONN 90DEG 1-1/8IN 4-600
UPC: 783786757503
Silver Plated Bronze, Stud Connector, Stud to Cable at 90 Degrees, 1-1/8 inch Stud Size with 12 Threads, Cable Size #4 - 600, Cable Diameter .232 - .893 inches, 2-3/4 inch X 2-3/8 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Finish |
Silver Plated |
Classifications
Brand Name |
Homac |