text.skipToContent text.skipToNavigation

Catalog No. : VID-13-100

Description:  BRZ BOLT SUBSTA STUD CONNECTR 90DEG

UPC: 783786757435

Bronze Bolted Substation Stud Connector (90 Degree) - Stud to Cable - 2 inch-12 Stud to 4/0-1000 MCM Copper at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant