Catalog No. : VID-10-4/0-90
Description: STUD TO CABLE CONNECTOR
UPC: 783786773763
Bronze, Stud Connector, Stud to Cable at 90 Degrees, 1-1/2 inch Stud Size with 12 Threads, Cable Size #8 - 4/0, Cable Diameter .146 - .528 inches, 2-3/4 inch X 2-3/8 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |