text.skipToContent text.skipToNavigation

Alternate Catalog No. : RMVI321156AB6PSPMBMR

Catalog No. : VI321156AB6PSPMBMR

Description:  RISER VAC INT 3PH 15KV BKT MO_PROV

UPC: 783786435548

Riser Pole Molded Vacuum Interrupter, Single Phase, 15 kv, Parking Stand, PMB, MR
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Vacuum Interrupters, Programmable, Electronic, Self-Powered Controls and EPDM Rubber Insulation Provide Compact, Lightweight and Submersible Overcurrent Protection.
  • Field Programmable with a Wide Range of Time-Current Characteristic (TCC) Curves and Trip Settings.
  • TCC Curves Provide Predictable Tripping for Ease of Coordination with Upstream and/or Downstream Protective Devices
  • Control Monitors the Current Condition - When the Programmed Parameters are Exceeded, A Singal is Sent to the Tripping Mechanism.
  • MVI Molded Vacuum Fault Interrupters include Molded-in Elbow Connection Interfaces and Trip-Free Mechanisms.

Descriptors

Category

Vacuum interruptor

Special Features

EPDM Molded Rubber Insulation. Field Programmable with a Wide Range of Time-Circuit Characteristic (TCC) Curves and Trip Settings. Control Monitors the Circuit Condition.

Application

Make, Carry and Automatically Interrupt Currents

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Material

EPDM Rubber Insulation

Phase

Triple Phase

Operating Temperature

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60, IEEE 386, ANSI C57.12.28

Dimensions

Length

32-7/8 in , 835.025 mm

Documents/Support Tools

Support/Tools

Click here

Click here