Catalog No. : VGG-P-10
Description: Weld Corona Bell IPS 4, Ball Dia 10
UPC: 783786757282
Welded Corona Bell for Tube End Enclosures, Voltage 345 kV, IPS Size 4, Ball Diameter 10. Aluminum Alloy 356.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |