Catalog No. : VGC44
Description: BZ VICELOCK PRL GROOVE CONN 8-4
UPC: 783786298402
Bronze ViceLock Parallel Groove Connector for 2 Conductors Wire Range 8 Sol. To 4 Str.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Installs quickly and easily with no need for special or heavy tools. Vibration-resistant. Full thread engagement design increases bolt strength. High pressure/torgue ratio ensures a low electrical resistance connection.
- Helps reduce inventory by acceptin a wide range on condutors. Larger sizes include stainless steel hardware.
- Distribution loads, service bonding, tap and ground connections.
Descriptors
Category |
Mechanical connectors |
Special Features |
Installs quickly and easily with no need for special or heavy tools. Vibration-resistant. Full thread engagement design increases bolt strength. High pressure/torgue ratio ensures a low electrical resistance connection. |
Application |
Distribution loads, service bonding, tap and ground connections. |
Specifications
Material |
Bronze |
Insulation |
None |
Classifications
Brand Name |
Blackburn |
Dimensions
Bolt Size |
9/16 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
Material |
Other |