text.skipToContent text.skipToNavigation

Catalog No. : VGC2010

Description:  VISE LOCK CONNECTOR 2/0SOL 1/0STR

UPC: 783786298372

Bronze ViceLock Parallel Groove Connector for 2 Conductors Wire Range 4 Sol. To 1/0 Str.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Installs quickly and easily with no need for special or heavy tools. Vibration-resistant. Full thread engagement design increases bolt strength. High pressure/torgue ratio ensures a low electrical resistance connection.
  • Helps reduce inventory by acceptin a wide range on condutors. Larger sizes include stainless steel hardware.
  • Distribution loads, service bonding, tap and ground connections.

Descriptors

Category

Mechanical connectors

Special Features

Installs quickly and easily with no need for special or heavy tools. Vibration-resistant. Full thread engagement design increases bolt strength. High pressure/torgue ratio ensures a low electrical resistance connection.

Application

Distribution loads, service bonding, tap and ground connections.

Specifications

Material

Bronze

Insulation

None

Classifications

Brand Name

Blackburn

Dimensions

Bolt Size

9/16 in

ETIM EC000491 Earth terminal clamp

Material

Other