text.skipToContent text.skipToNavigation

Catalog No. : VEP-4NN

Description:  AL EHV BOLTED SUBSTA PAD EXT 4X4

UPC: 783786757237

Aluminum EHV Bolted Substation Pad Extension (Misc.) - Pad - 4 X 4 inch 4 hole Pad to
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant