text.skipToContent text.skipToNavigation

n° de catalogue : VCSG-23B.50

Description:  CONDUIT HDUTY CRSE PA6 NW23 50M BLK

UPC: 786209976925

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Very good resistance to ultra violet (UV) rays and weathering
  • Good flexibility
  • High compression and impact strengths at low temperature and low humidity
  • Self-extinguishing
  • Free from halogens and cadmium
  • Free from halogens and cadmium
  • External applications, static installations in railway vehicles

Descriptors

Category

Electrical conduit

Application

Rail

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Trade Size

NW23

Outside Diameter

1.12 in

Length

50 m

Documents/outils d'aide

Dessin de vente

Cliquez ici