Catalog No. : VCS-6.75BC-5
Description: CORONA SHIELD FOR EHV CONNECTOR
UPC: 783786049158
Corona Shield for Extra High Voltage Connector over 1000 Volts, Aluminum Bolted Connector. 6.75 inch Bolt Circle. 5 inches Long.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |