Catalog No. : VCL103GGR
Description: HAZ 6V EM COMBO C1D2 GY ADNA
UPC: 786607196086
Powerpack of 6V-20W, Ni-Cd, MR16 LED, 6V-4W, 120/277V, 60 Hz, Housing Colour: grey, Legend Colour: red, diagnostics, non-audible, two lamps, Battery Unit, Battery Type: nickel-cadmium, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.