Catalog No. : VC9AC5C
Description:
UPC:
Multi-purpose spray-on PVC cement. No waste, sprays in seconds, fast setting. 4 oz (120 ml).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Aerosol adhesive |
|
Special Features |
Equivalent to a medium bodied low-VOC, quick setting clear cement |
|
Application |
For use up to 4 in. dia. Sch 40 PVC electrical conduit. For use with PVC raceways only. Not recommended for use on water, sewer, natural gas, compressed gas or air connections. |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4 Ounces |