text.skipToContent text.skipToNavigation

Catalog No. : VC9995C-RT

Description:  ENT BLUE CEMENT W/BRUSH 1/4 PINTCAN

UPC: 34481020240

All Weather ENT Blue Cement with Brush, Size 1/4 Pint Can
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To fix a PVC fitting to a PVC conduit
  • 118 ml

Descriptors

Category

Electrical sealing compound

Specifications

Container

Can

Material

Cement

Color

Blue

Classifications

Brand Name

Carlon

Dimensions

Size

1/4 Pint

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

ETIM EC000529 Adhesive

Application

Other

Colour

Blue

Packaging

Can

With brush

Y

Documents/Support Tools

SDS

Click here