text.skipToContent text.skipToNavigation

Catalog No. : VC9985C-RT

Description:  QUICK SET CLR CEMENT - 1/4 PINT CAN

UPC: 34481022237

All-Weather Quick-Set Inch PVC Cement, 1/4 Pint, 118 ml
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To fix a PVC fitting to a PVC conduit
  • 118 ml

Descriptors

Category

Solvent cements

Special Features

Applicator: Dauber

Application

Recommended for all grades and types of Carlon PVC conduit, duct, wireway and fittings, except Flex-Plus Blue ENT (Electrical Nonmetallic tubing). Up to 6 in. diameter.

Specifications

Color

Clear

Classifications

Brand Name

Carlon

ETIM EC000529 Adhesive

Application

Construction/installation

Colour

None

Transparent

Y

Packaging

Can

Volume

118 ml

Documents/Support Tools

SDS

Click here

Click here

Sales Drawing

Click here