text.skipToContent text.skipToNavigation

Catalog No. : VC9983C

Description:  QUICK SET CLR CEMENT - PINT CAN

UPC: 34481148562

All weather inchQuick-Set inch PVC cement. 1 pint. (473 ml).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Application

Recommended for all grades and types of Carlon PVC conduit, duct, wire way and fittings, except Flex-Plus Blue ENT (electrical non-metallic tubing).

Specifications

Container

Can

Temperature Range

-5 to +100 F

Color

Clear

Classifications

Brand Name

Carlon

Dimensions

Size

16 oz.

ETIM EC000529 Adhesive

Application

Construction/installation

Packaging

Can

Volume

473 ml

Documents/Support Tools

SDS

Click here

Click here

Sales Drawing

Click here