Catalog No. : VC9965C-RT
Description: STANDARD CLR CEMENT - 1/4 PINT CAN
UPC: 34481022244
Solvent regular clear PVC cement. 1/4 pint (118 ml).
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- To fix a PVC fitting to a PVC conduit
- 118 ml
Descriptors
|
Category |
Solvent cements |
|
Special Features |
Applicator: Dauber |
|
Application |
Recommended for all grades and types of Carlon PVC conduit, duct, wireway and fittings, except Flex-Plus Blue ENT (Electrical Nonmetallic tubing). Up to 6 in. diameter. |
Specifications
|
Color |
Clear |
Classifications
|
Brand Name |
Carlon |
ETIM Classification
ETIM
EC000529 Adhesive
|
Application |
Construction/installation |
|
Colour |
None |
|
Transparent |
Y |
|
Packaging |
Can |
|
Volume |
118 ml |