text.skipToContent text.skipToNavigation

Catalog No. : VC9963C

Description:  STANDARD CLEAR CEMENT - PINT CAN

UPC: 34481097365

Solvent regular clear PVC cement. 1 pint (473 ml).
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To fix a PVC fitting to a PVC conduit
  • 473 ml

Descriptors

Category

Solvent cements

Special Features

Applicator: Dauber

Application

Recommended for all grades and types of Carlon PVC conduit, duct, wireway and fittings, except Flex-Plus Blue ENT (Electrical Nonmetallic tubing). Up to 6 in. diameter.

Specifications

Color

Clear

Classifications

Brand Name

Carlon

Dimensions

Size

1 Pint

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 58382 908501 N/A 1666670 N/A
CSA 90813 183201 N/A N/A N/A
ETIM EC000529 Adhesive

Application

Construction/installation

Colour

None

Transparent

Y

Packaging

Can

Volume

473 ml

With brush

Y

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here