text.skipToContent text.skipToNavigation

Catalog No. : VC9962

Description:  STANDARD CLEAR CEMENT - QUART 31355

UPC: 34481050018

Quart size standard clear PVC cement with dauber applicator.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Application

Recommended for all grades and types of Carlon PVC conduit, duct, wire way and fittings, except Flex-Plus Blue ENT (electrical non-metallic tubing).

Specifications

Container

Can

Temperature Range

40 to 100 F

Color

Clear

Classifications

Brand Name

Carlon

Dimensions

Size

32 oz.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000529 Adhesive

Application

Construction/installation

Colour

None

Transparent

Y

Packaging

Can

Volume

946 ml

With brush

Y

Documents/Support Tools

SDS

Click here