text.skipToContent text.skipToNavigation

Catalog No. : VBTT-S-300-SSB

Description:  VBTT-S-300-SSB

UPC: 783786757213

Aluminum Corona Free Tee, Pipe to (2) Cables. Pipe Size 6 inch SPS. Cable Size 3000 AAC. Length 18-3/4 inch, Width 11-3/4 inch. Stainless Steel Hardware Includes (18) 5/8-11 x 2-1/2 inch Bolts, (18) 5/8 inch Belleville Washers and (18) 5/8 inch Flat Washers. (18) 5/8-11 Silicon Bronze Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

3000 AAC kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant