text.skipToContent text.skipToNavigation

Catalog No. : VBTT-R-200-SSB

Description:  EHV BOLTED TEES

UPC: 783786856183

Extra High Voltage. Bolted Tee Connector Greater than 1000 Volts. 5 inch Pipe. Cable Size 1900-2000 AAC. Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut. PIPE to two tap cables
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac