Catalog No. : VBST-5BC-4NN-2HWS
Description: AL EHV Bus Support 5inBC 4NN w/2HWS
UPC: 783786757206
Aluminum EHV Bolted Substation Bus Support - Bolt Circle to Pad - BC-Nema Pad - 500kV Maximum (inclding 2 Hardware Shields) - 4X4 inch, 4-hole Pad to 5 inch Bolt Circle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |