text.skipToContent text.skipToNavigation

Catalog No. : VBR2-S-300-SSB

Description:  VBR2-S-300-SSB

UPC: 783786757190

Pipe to Double Cable Bolted Connector. 6 inch Schedule 40 Pipe to AAC 2750-3000. Diameter 1.912-1.996. SSB - Stainless Steel Bolt, Lockwasher and Silicon Bronze Nut.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant