Catalog No. : VBR2-R-200-SSB
Description: EHV BOLTED COUPLERS
UPC: 783786856206
Pipe to Double Cable Bolted Connector. 5 inch Pipe to AAC 1900-2000, ACSR 1780(72/7) and (84/19). Diameter 1.571-1.630. SSB - Stainless Steel Bolt, Lockwasher and Silicon Bronze Nut.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |