Catalog No. : VBR2-P-125E15
Description: EHV AL BOLTED TERMINAL
UPC: 75114314732
Extra High Voltage, Aluminum Bolted Terminal, Two Cables to Pipe, Cable Spacing 15 inches, Conductor, Cable 1250 AAC, Pipe 4 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |