Catalog No. : VBR-R-200-SSB
Description: EHV BOLTED COUPLERS
UPC: 783786856176
Extra High Voltage. Bolted Coupler Connector Greater than 1000 Volts. 5 inch Pipe. Cable Size 1900-2000 AAC. Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Bronze |
Classifications
Brand Name |
Homac |