Catalog No. : VBR-K-125
Description: VBR-K-125 X
UPC: 783786757183
Aluminum Corona Free Coupler-Reducer for Pipe to Cable. Pipe Size 2-1/2 inch SPS Schedule 40 or 80. Cable Range 1113 to 1250 AAC, 1033.5 (45/7) to 1114 (54/19) ACSR. Length 9 inches. Aluminum Hardware Includes (4) 1/2-13 x 2-1/2 inch Bolts, (4) 1/2-13 x 3 inch Bolts, (8) 1/2-13 Nuts and (8) 1/2 inch Lock Washers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1113 to 1250 AAC kcmil , 1033.5 (45/7) to 1114 (54/19) ACSR kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |