text.skipToContent text.skipToNavigation

Catalog No. : VBGS-170-8

Description:  VBGS-170-8

UPC: 783786757176

Aluminum Grounding Stud for Bolting Ground Stud to Cable. Cable Range 1500 to 1700 kcmil. Aluminum Hardware Includes (4) 5/8-11 x 2-1/2 inch Bolts, (4) 5/8-11 Nuts and (4) 5/8 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1500 to 1700 kcmil

Material

Aluminum

Classifications

Brand Name

Homac