Catalog No. : VBBS-13-110
Description: Bolted Stud 2X Cable Conn 2in 12
UPC: 783786757114
Bolted Stud to Double Cable Connector for Copper Stud to Double Cable. Stud Size 2 inch 12 Thread. Conductor Aluminum 954-1100. ACSR 795-30/19 to 954-54/7. Width 4 inch. Cable Center to Cable Center 4-5/8 inch. Length 7-3/4 inch. Bolts 1/2 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |