text.skipToContent text.skipToNavigation

Catalog No. : VBBS-10-110

Description:  Bolted Stud 2X Cable Conn 1-1/2 12

UPC: 783786757107

Bolted Stud to Double Cable Connector for Copper Stud to Double Cable. Stud Size 1-1/2 inch 12 Thread. Conductor Aluminum 954-1100. ACSR 795-30/19 to 954-54/7. Width 4 inch. Cable Center to Cable Center 4-5/8 inch. Length 7-1/4 inch. Bolts 1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac