text.skipToContent text.skipToNavigation

Catalog No. : VB2T-P-125

Description:  AL BOLTED TEE CONNECTOR EHV

UPC: 75114376525

Corona Free Bolted Aluminum Tee Connector Pipe to (2) Two Cables Extra High Voltage. Conductor Pipe 4 inch to (2) Cables 1113 - 1250 AAC and 1033.5 (45/7) - 1113 (54/19) ACSR. 13.25 inch long x 4.63 inch x 4 inch. Connector supplied with 1/2-13 and 5/8-11 Aluminum Clamping Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac