text.skipToContent text.skipToNavigation

Alternate Catalog No. : VAPP3-4NN12 /EH-5221

Catalog No. : VAPP34NN12/EH5221

Description:  VAPP3-4NN12 / EH-5221

UPC: 783786757039

Aluminum Bifurcating Terminal. Two Flat Pads to Flat Pad. Y-Shaped. 12 inch Center to Center of Side by side Pads. Pads have (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant