Catalog No. : VAPP3-V-4NN18
Description: VAPP3-V-4NN18 W/GAX-203-4NN
UPC: 783786757015
Aluminum Bifurcating Terminal. Two Flat Pads to Flat Pad at 90 Degrees. Y-Shaped. 18 inch Outside Pad Edge to Outside Pad Edge. 12-1/2 inch Tall. Pads are 4 inch x 4 inch x 15/16 inch thick, and have (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |