text.skipToContent text.skipToNavigation

Catalog No. : VAPP3-V-4NN12

Description:  VAPP3-V-4NN12

UPC: 783786757008

Aluminum Bifurcating Terminal. Two Flat Pads to Flat Pad at 90 Degrees. Y-Shaped. 12 inch Outside Pad Edge to Outside Pad Edge. Pads are 4 inch x 4 inch x 15/16 inch thick, and have (4) 9/16 inch Diameter Holes on 1-3/4 inch Centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac