Catalog No. : VAPP3-4NN90-18
Description: BIFURCATING TERMINAL
UPC: 75114171502
Aluminum Bifurcating Terminal for Flat Pad to Flat Pad, 4 Hole 4 x 4 inch pads, 90 Degree Bend, 25-1/4 inch Long, 18 inch Center of pad to Center of pad, 13 inches High.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |