Catalog No. : VAPP3-4NN18-3HWS
Description: BIFURCATING TERMINAL 4NN 3HWS
UPC: 75114221450
Aluminum, Bifurcating Terminal, Extra High Voltage. 4 inch 4-Hole Pad to Two 4 X 4 inch 4-Hole Pads. 18 inch Spacing 3 Hardware Shields included
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |