Catalog No. : VAPP2-R-4NN12
Description: EHV BI COUPLER
UPC: 783786835249
Extra High Voltage. Bi Coupler. Greater than 1000 Volts. 4-Hole 4 x 4 inch Pad, 5 inch Pipe, 12 Inch Spacing. Bifurcating terminal pipe to two pads. Corona Free Welded Bifurcating Coupler. Tube to (2) Flats.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |