Catalog No. : VAPP-5IN
Description: VAPP-5
UPC: 783786757077
Aluminum Corona Bell, 5 inch Diameter, Incudes Aluminum Hardware (1) 1/2-13 x 4 inch Full Threaded Bolt, (2) 1/2 inc Lock Washers, (2) 1/2 Flat Washers and (2) 1/2-13 Nuts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
Homac |