text.skipToContent text.skipToNavigation

Catalog No. : VAMLT-17S.50

Description:  CONDUIT FINE PA6 NW17 GRY 50M

UPC: 786210177021

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Rail/Infrastructure

Specifications

Flexibility

Medium

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant