text.skipToContent text.skipToNavigation

Catalog No. : VAMLT-10B.50

Description:  CONDUIT MDUTY FINE PA6 NW10 50M BLK

UPC: 786209976802

For more info visit:  tnb.ca.abb.com/en/
  • Good resistance to ultra violet rays and weathering
  • Good impact strength
  • Outstanding self-extinguishing characteristics
  • Minimal development of smoke and gases
  • Free from halogen and cadmium
  • In passenger areas of railway vehicles
  • Public buildings to include hospitals, hotels, airports, train and subway stations and shopping centers

Descriptors

Category

Electrical conduit

Application

Rail/Infrastructure

Specifications

Flexibility

Medium

Material

Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW10

Outside Diameter

0.51 in

Inside Diameter

0.38 in

Length

50 m

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here